Plastic 4mm, blue, similar to RAL 5014
0.0.688.29

Plastic 4mm, blue, similar to RAL 5014

0.0.688.29

Ver dados CAD Atribuir à lista de comparação Comparar produtos https://pt-product.item24.com/pt/directlink/pro/68829
Recursos especiais:
Os componentes compatíveis com RoHS não contêm substâncias perigosas, como chumbo ou cádmio. A Diretiva 2002/95/CE (RoHS 1) limita a utilização de determinadas substâncias em dispositivos e componentes eletrónicos. Estes incluem baterias, etc.
Todas as substâncias são registadas de acordo com o regulamento REACH. O REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals – Registo, avaliação e autorização de substâncias químicas) garante que os utilizadores possuem informações precisas sobre o tipo e as propriedades dos materiais operacionais, lubrificantes, etc., com os quais possam entrar em contacto.
Unidade de entrega
Limite da escala
Preço
1 pce. panel dimensions. approx. 2800x1850 mm
≥1
on application
cut-off max. 2770x1820 mm
≥1
on application

on application on application

Mais informações sobre o produto

  • Atributos
  • Detalhes
  • Assistência
  • Downloads
  • Classificação
Plastic 4mm, blue, similar to RAL 5014
0.0.688.29

Atributos

Material
Resin-bonded cellulose laminate
Property
blue, similar to RAL 5014
Delivery unit
cut-off max. 2770x1820 mm
Weight, spec. Surface
m = 5.72 kg/m2
ESD
ESD-safe = No
Plastic 4mm, blue, similar to RAL 5014
0.0.688.29

Detalhes

similar to RAL colour code
Thickness tolerance ± 8%
NB:
Panel elements made of Plastic must be stored lying flat until they are to be installed. If stored improperly the material can become distorted due to its weight.
Plastic is a thermosetting material which is permanently laminated at high pressure and temperature. This gives it exceptional abrasion and impact resistance, making it suitable for panelling, table surfaces and partitions subject to high stresses.
It has antistatic surfaces.
Thanks to their hygienic melamine resin surface, Plastic panels have exceptional mechanical properties and high temperature resistance and are also particularly resistant to a large number of chemicals. Consequently, they can be used where substances such as
• laboratory and industrial chemicals
• solvents
• disinfectants
• colouring agents
• bleaching agents
• industrial oils and emulsions
act on the surface.
Some chemicals may, however, corrode the surface. This depends on the
• concentration
• exposure time
• temperature
of the agents used.

Changes to the dimensions of Plastic panels due to the absorption of moisture and thermal expansion should be taken into account when installing them in frame structures. These panels may warp if exposed to moisture on one side only.
Note:
RAL numbers of colours apply to varnishes.
Due to the different manufacturing processes, the brilliance and colouring of laminated Plastic panels can vary greatly. Consequently, if there is any doubt, a comparison should always be made with original samples provided by your item sales partner.
Plastic panels are available from item in various colours. Thanks to their hygienically sealed melamine resin surface, they exhibit especially good resistance to many chemicals. A full list can be found in the product data sheet.
Important: Panel elements made of Plastic must be stored and transported lying flat until they are to be installed. Due to the production processes used, the brilliance and colour of laminated surfaces can differ slightly from the RAL colour stated.
Plastic 4mm, blue, similar to RAL 5014
0.0.688.29

Acessórios/Assistência

Saw Cut for Panel Elements Cat. 1
Unidade de entrega
1 pce.
Artigo n.º
0.0.475.48

Downloads

Datasheet(345 KB)
Plastic 4mm, blue, similar to RAL 5014
0.0.688.29

Classificações

As classificações são padrões de dados de produtos aplicáveis a toda a indústria, usados, entre outros, para apoiar o processamento estruturado em sistemas ERP e e-business. Precisa dos dados de classificação de todos os produtos item para o seu sistema e-procurement? Em caso afirmativo, não hesite em contactar-nos.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39219041