Linear Units with a chain drive

It holds steady when others have given up. A chain drive is resistant to problems caused by soiling, can transfer high forces and is also ideal for vertical movements. The robust chain comes into use when absolute reliability is required, including under tough conditions.Linear Units with a chain drive transmit high forces in the direction of travel and exhibit excellent failure load characteristics, which means chain drives are often used to build lifting doors and other vertical applications.
Comparar produtos

Linear Unit LRE 8 D14 80x40 KU 80