Linear Units with a timing-belt drive

When speed and reliability are the primary concerns, the best option is a timing-belt drive. This supports extremely dynamic movements and therefore short cycle times.In a timing-belt drive, a toothed drive belt locks mechanically around a toothed pulley driven by a motor. This mechanical interlocking eliminates slip and ensures that high forces can be transmitted. The system can also reverse its direction rapidly and accelerate large masses.
Linear Units with a timing-belt drive can be built in virtually any length. As a result, they produce Linear Units that combine high drive forces with long travel distances. The drive effect is applied where the timing belt is reversed.
Comparar produtos

Linear Unit GSF 8 40 R10

Linear Unit KLE 5 40x40 LR

Linear Unit KLE 6 60x60 LR

Linear Unit KLE 8 80x80 LR

Transverse Carriage Plate KLE 6 60x60

Transverse Carriage Plate KLE 8 80x80

Linear Unit KRF 8 80x40 ZR, left-hand input shaft

Linear Unit KRF 8 80x40 ZR, right-hand input shaft

Linear Unit KRF 8 80x40 ZR, synchronous drive

Linear Unit LRE 5 D6 60x20 ZU 40 R10

Linear Unit LRE 8 D10 80x40 ZU 40 R25

Linear Unit LRE 8 D10 80x80 ZU 40 R25

Linear Unit LRE 8 D14 80x40 ZU 40 R25

Linear Unit LRE 8 D14 80x40 ZU 80 R25

Linear Unit LRE 8 D14 80x80 ZU 40 R25

Linear Unit LRE 8 D14 80x80 ZU 80 R25

Linear Unit LRE 8 D14 120x80 ZU 40 R25

Linear Unit LRE 8 D14 120x80 ZU 80 R25

Linear Unit LRE 8 D25 120x80 ZU 80 R25

Linear Unit LRE 8 D25 120x80 ZU 80 R50

Linear Unit LRE 8 D25 200x80 ZU 80 R25

Linear Unit LRE 8 D25 200x80 ZU 80 R50