Drive sets (plug ‘n’ play)

Plug ‘n’ play Drive Sets

All the components in the item Automation System are compatible. This eases your workload considerably, as you don’t need to machine the drive shaft or coupling to connect the Drive Set to the preassembled Linear Unit and Gearbox or Motor from item. Replacement parts can also be installed and used directly, because no additional machining steps are required.
Comparar produtos

Drive Set GSF 8 40 AP/WP 40

Drive Set KLE 6 60x60 AP/WP 40

Drive Set KLE 6 60x60 AP/WP 60

Drive Set KLE 8 80x80 AP/WP 60

Drive Set KLE 8 80x80 AP/WP 80

Drive Set KRF 8 ZR AP/WP 60

Drive Set KRF 8 ZR AP/WP 80

Drive Set ZU 5 40 D30/D12 AP/WP 40

Drive Set 8 D40/D15 AP/WP 60

Drive Set ZU 8 80 D55/D34 AP/WP 60

Drive Set ZU 8 80 D55/D34 AP/WP 80

Drive Set ZU 8 80 D80/D34 AP/WP 80

Drive Set KGT D40/D15 SE 60

Drive Set KGT D40/D15 SE 80

Drive Set, Rack 8 AP/WP 60

Drive Set, Rack 8 AP/WP 80

Drive Set 6 60 D30/D12 SE 40

Drive Set 6 60 D30/D12 SE 60

Parallel Drive Set 6 60 D12-1 SE 60

Drive Set 6 60 D30/D12 NEMA 24

Drive Set KLE 5 40x40 AP/WP 40

Drive Set GSF 8 40 NEMA 24

Drive Set ZU 5 40 D30/D12 NEMA 24

Drive Set KLE 5 40x40 NEMA 24