SystemMobiles L are ideal for direct parts picking at work benches, since both vertical struts are fixed to only one side of the chassis. This geometry is perfect for direct rear-facing material provisioning into the handling area. When products are changed, entire SystemMobiles L can be replaced, thereby eliminating time-consuming changeover processes at the work bench. The smooth-running trolley makes it exceptionally easy to move materials from place to place in production areas. Double-brakes on the castors ensure that the trolleys stay safely and securely in place while in stationary use.
The console-like design also makes them suitable for use as complete mobile workstations.
Each solid vertical support incorporates three Profile 8 grooves that provide a flexible means of attaching Shelves, Container Supports and other accessories securely to the trolley. The load-carrying capacity of a SystemMobile L is 40 kg per shelving unit. The total maximum load-carrying capacity is 200 kg.
SystemMobiles L are also available in ESD-safe versions.
Configurador SystemMobile